×

Proportional directional valve, direct operated, without electrical position feedback

4WRA ...XE


  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 22 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection valve:
    – Ex h IIC T4 Gb X according to EN 80079-36
    – Ex h IIIC T115°C Db X according to EN 80079-36
  • Type of protection, solenoid coil:
    – Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
    – Ex tb IIIC T115°C Db according to EN 60079-31
  • Solenoid coil certified according to IECEx
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2022-05-11 14:05:45