×

Pressure and flow control system

SYHDFEE-1X


  • With axial piston variable displacement pump A4VSO
  • Size 40 … 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
  • Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Mounting
Accessories
Ordering codes
Addresses

Subject to change, status 2021-09-07 12:06:29