×

Variable pumps, open circuit


  • Optimized high pressure pump for maximal power requirements up to 500 bar
  • Size 71 … 450
  • Nominal pressure 450 bar
  • Maximum pressure 500 bar
  • Open circuit
  • Optimized high-pressure pump for maximum power requirements up to 700 bar
  • Size 450
  • Nominal pressure 630 bar
  • Maximum pressure 700 bar
  • Open circuit
  • Robust high pressure pump for industrial applications
  • Size 40 … 1000
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • Metric version
  • Robust high pressure pump for industrial applications
  • Size 40 … 355
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • SAE version (for the US market)
  • Robust high pressure pump for universal use
  • Size 28 … 500
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • For machines with medium pressure requirements
  • Size 10 … 100
  • Nominal pressure 250 bar
  • Maximum pressure 315 bar
  • Open circuit
  • All-purpose medium pressure pump
  • Size 18 … 100
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open circuit
  • Metric version
  • All-purpose medium pressure pump
  • Size 18 … 100
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open circuit
  • SAE version (for the US market)
  • Optimized medium pressure pump for high power machines
  • Size 45 … 180
  • Nominal pressure 280 bar
  • Maximum pressure 350 bar
  • Open circuit
  • Suitable for variable-speed operation with synchronous and asynchronous motors
  • Size 10 … 180
  • Nominal pressure up to 280 bar
  • Maximum pressure up to 350 bar
  • Open circuit
  • All-purpose high pressure pump with through drive
  • Size 40 … 260
  • Nominal pressure 350 bar
  • Maximum pressure 400 bar
  • Open circuit
  • Metric version
  • All-purpose high pressure pump with through drive
  • Size 110 … 280
  • Nominal pressure 350 bar
  • Maximum pressure 420 bar
  • Open circuit
  • Compact back-to-back pump for machines with multi-circuit systems
  • Size 60 … 520
  • Nominal pressure up to 350 bar
  • Maximum pressure up to 400 bar
  • Open circuit
  • High-pressure double pump for mobile machines with multi-circuit systems
  • Size 280
  • Nominal pressure 350 bar
  • Maximum pressure 420 bar
  • Open circuit
  • Axial piston variable pump
  • Size 12 … 107
  • Nominal pressure 250 bar
  • Maximum pressure 315 bar
  • Open and closed design


Subject to change, status 2019-07-08 21:45:18