Hydraulic Pump Solutions

Hydraulic pumps line
Marginal Column
Content

Our Rexroth hydraulic pumps used in hydraulic drive systems cover any industrial need from manufacturing to customer tailored applications. The Rexroth lineup consists of axial piston pumps, external gear pumps, internal gear pumps, Gerotor pumps, Vane pumps, radial piston pumps and electro-hydraulic pumps.

Hydraulic Pump Accessories and Electronics

Rexroth has all your needs covered to keep your systems operating safely at maximum efficiency and minimum maintenance costs. For your convenience, easy to replace and install seals, safety valves, flanges, brackets and adapters are available for purchase.

Electronics help with monitoring and control easier and more effective. Electrical amplifiers convert low-current control signals into signals to drive solenoids or proportional pressure controllers. Regulators and monitors, including speed, temperature, and pressure sensors, help close the control loop to provide precise solutions.

 

Axial Piston Pumps

Axial piston pumps with variable or fixed design at the highest standard in hydraulics industry. Bosch Rexroth pumps are designed for a high total efficiency while maintaining an economical design at the highest quality. Designed for all customers’ solutions from construction machinery to stationary applications.

External gear fixed pumps

External Gear Pumps

Rexroth external gear pumps are available in different models with graded displacements by different gear widths which allows high speed and pressure control keeping a low noise operation. The external gear pumps have slide bearings for heavy duty applications and come in numerous custom configurations and maintain a high standard of high quality through mass production.

Rexroth Internal gear pumps

Internal Gear Pumps

Internal gear pumps are versatile for handling any liquids viscosity from soft solvents and oils to thicken liquids such as adhesives or asphalt. Rexroth internal gear pumps set a high industry standard due to their low operation noise and little flow pulsation while maintaining a high efficiency at low speed and viscosity.

 
Bosch Rexroth Gerotor pumps

Gerotor Pumps

Gerotor pumps are low-pressure pumps with fixed displacement ideal for suction behavior and suitable for wide viscosity at variable speed ranges. Rexroth has covered all customer needs offering compatible flexible solutions and combinations with axial piston, internal gear and vane pumps.

Vane pumps with variable and fixed displacement

Vane Pumps

Vane Pumps offer high reliability with fewer parts, noise reduction while maintaining overall efficiency and handling high volumes. Rexroth Vane Pumps are truly a state of the art design in performance at a competitive market price with a reduced design and latest standards certified.

Radial piston fixed displacement pumps

Radial Piston Pumps

Rexroth Radial piston pumps are self-priming, valve controlled with a long service life due to hydro dynamically lubricated slide bearings. The fixed displacement radial piston pump from Bosch Rexroth provides the perfect solution for applications where high pressure is the criteria.

 
Rexroth Electro-hydraulic pumps

Electro-hydraulic Pumps

Rexroth Electrohydraulic pumps guarantee a high efficiency, low noise performance, high operating pressure and compact dimensions. Bosch Rexroth pumps are known for market leading consistent quality and a long service life. EHP Electrohydraulic pumps are used primarily in lifting and steering applications.