×

Vane pumps


Additional information

Vane pumps are available in a wider range of sizes. They are used in applications requiring medium operating pressures and low noise emissions.

  • Frame size 10, 16, 25, 40, 63, 100
  • Size 14 … 150
  • Component series 1X
  • Maximum operating pressure 160 bar
  • Maximum displacement 150 cm³
  • Frame size 06, 20
  • Size 10 … 25
  • Component series 1X, 2X
  • Maximum operating pressure 100 bar
  • Maximum displacement 25 cm³
  • Maximum flow 36 l/min
  • Frame size 1, 2, 4, 5
  • Size 18 … 193
  • Component series 1X
  • Maximum operating pressure 210 bar
  • Maximum displacement 193.4 cm³
  • Maximum flow 285 l/min
  • Frame size 1, 2, 4, 5
  • Size 18 … 193
  • Component series 1X
  • Maximum operating pressure 210 bar
  • Maximum displacement 193.4 cm³
  • Maximum flow 285 l/min
  • Fixed displacement
  • Frame size 1, 2
  • Size 16 … 79
  • Nominal pressure 290 bar
  • Maximum pressure 320 bar
  • Displacement 15.9 … 79.3 cm³

Subject to change, status 2019-05-11 03:50:37