×

Servo-hydraulic actuator

CytroForce-M Integrated


  • Component series 1X
  • Nominal forces up to 195 kN
  • Maximum travel velocity 500 mm/s
  • Maximum traveling distance 1000 mm
Features
Product description
Type code
Technical data
Components
Dimensions
Information
Accessories
Addresses

Subject to change, status 2022-09-09 12:07:02