×

Self-contained actuator

CytroMotion


  • Component series 1X
  • Maximum pushing force up to 110 kN
  • Maximum speed 740 mm/s
  • Maximum stroke length 800 mm
  • Closed system
Features
Product description
Type code
Technical data
Electrical connection
Components
Dimensions
Accessories
Addresses

Subject to change, status 2022-09-09 12:05:51