Equipment

Content
Equipment for SYDFE1
Description Material number Datasheet
External control electronics VT 5041-3X/1 without power limitation, without display instrument R901236404 RE30242
External control electronics VT 5041-3X/2 without power limitation, with display instrument R901263598 RE30242
External control electronics VT 5041-3X/3 with power limitation, with display instrument R901196678 RE30242
Mating connector R901017011 RE08006
Mating connector for valves R900023126 RE08006
Mating connector for pumps R900013674 RE08006
Pressure transducers HM 20-2X Range 315 bar (4 ... 20 mA) R901342029 RE30272
Pressure transducers HM 20-2X Range 315 bar (0,1 ... 10 V) R901342030 RE30272
Card holder VT 3002-1-2X/32D
R900020153 RE29928
Compact power supply units VT-NE32-1X R900080049 RE29929