Equipment

Content
Equipment for SY(H)DFEE
Description Material number Datasheet
Mating connectors 12-pole with round connector X1 without cable R900884671 RE08006
Mating connectors 12-pole with round connector X1 with cable set 2 x 5m R900032356 RE08006
Mating connectors 12-pole with round connector X1 with cable set 2 x 20m R900860399 RE08006
Pressure transducers HM 20-2X
Range 315 bar (4 ... 20 mA)
R901342029 RE30272
Pressure transducers HM 20-2X
Range 315 bar (0,1 ... 10 V)
R901342030 RE30272
Test unit VT-PDFE-1-1X/V0/0 R900757051 RE29689-B
Compact power supply units VT-NE32-1X R900080049 RE29929