Sytronix FcP - Variable-Speed Pump Drive

The FcP (frequency controlled pump drive) is an energy-efficient variable-speed pump drive for use in constant pressure systems (e.g. machine tools), and is available in the performance class 1.5-90 kW.

 
 
Sytronix FcP
 
 

The main components of Sytronix FcP are hydraulic constant and variable pumps, the frequency converter Rexroth Fv or IndraDrive HCS, a pressure sensor and a standard asynchronous motor with an external forced ventilator.