International
Hydraulic mill-type and tie-rod cylinders

Hydraulic mill-type and tie-rod cylinders

As a leading provider in the field of hydraulic cylinders, Rexroth gives you solutions for every application. From mill type to tie rod cylinders, our hydraulic cylinders are developed in order to withstand the toughest conditions.

Hydraulic cylinder configurator

Hydraulic cylinder configurator

Rexroth hydraulic cylinders can be adjusted to your special requirements using our hydraulic cylinder configurator online. With the Interactive Catalog System, your standard cylinder is only a few mouse clicks away. The hydraulic cylinder configurator is fast and comfortable and offers a selection from the current hydraulic cylinder range. This is possible using the type code with your individual requirements for a replacement product or other hydraulic cylinder accessories. Or you use the technical approach and configure your cylinder by specifying forces, stroke length and installation position. Buckling length calculation is also integrated.

Large cylinders

Large cylinders

Our large cylinders range from bore 200 mm up to 1,500 mm and strokes up to 27 meters and longer.

Hydraulic cylinder solutions

for all applications

Our industrial hydraulic cylinders are built to work in the toughest conditions. Developing solutions in partnership with our customers has allowed us to continually create and expand our portfolio of hydraulic cylinders that meet global safety standards for any environment you work in. Rexroth has rendered hydraulics even more capable, from mill-type to tie rod hydraulic cylinders; we have your hydraulic cylinder for safe and reliable lifting. This gives you smarter, reliable cost-optimized solutions with an extended lifecycle and intelligent components.