Please get in contact with Bosch Rexroth large hydraulic cylinder specialist directly.
Phone: +31 (411) 65-1951
Email: lhc@boschrexroth.com
Local contact: contact locator
Hydraulic Piston Accumulators by Bosch Rexroth are applied in various applications in different industries. As these products are always engineered-to-order and customer specific, Bosch Rexroth is able to meet all of your needs and demands.
• Standard piston diameters 360 and 500 mm (other diameters on request)
• Length: variable up to 5,500 mm
• Operating temperatures: -20°C / +60°C
• Maximum piston speed 3,500 mm/sec
• Maximum pressure: 220 bar
• Certification: CE and ASME. Other certificates possible on request
• V46 or V68 mineral oils with cleanliness ISO 4406 18/16/13 (NAS 1638 class 7)
• Nitrogen purity degree 4.0. 99,99% by volume
• Seal friction <1 bar