Radial piston hydraulic motors

Radial piston hydraulic motors

The new Hägglunds CAb 10 to 40 radial piston hydraulic motors are far smaller and lighter, yet nothing has changed in their output, giving them unmatched power density. The compact radial piston motor makes hydraulic direct drives the optimal choice for light and compact applications.

Axial piston motors

Axial piston motors

Axial piston motors are available in swash plate or bent axis design for medium and high pressure applications. Our hydrostatic drives for mobile and stationary application ranges are characterized by their robustness, reliability, long life cycles, low noise emissions and high efficiency, as well as high cost-effectiveness.

External gear motors

External gear motors

External gear motors are a cost-effective alternative for rotary drives up to around 50 kW. These motors are available for one direction of rotation, or reversible for 2- and 4-quadrant operation.

Industrial hydraulic motors

Hydraulic motors built for power and performance

Driving your business forward

There is one truth applicable for all industries and applications: the growing need to produce products faster, more reliably and of high quality. This puts industrial hydraulic drives in the spotlight. For processes to be at their most productive, the control of speed and torque in relation to the process is essential. This determines the efficiency of your manufacturing and can help save your business undue costs in terms of energy usage and product lifecycle. Bosch Rexroth offers machines and systems of any size that are economical, precise, safe, and energy efficient.

 

Hydraulic motors solutions range

The need to produce better material more quickly puts industrial hydraulic motor direct drives in the spotlight. For processes to be at their most productive, the control of speed and torque in relation to the process is essential, as it has a strong impact on quality, efficiency, controllability and reliability.

Our Industrial product portfolio offers its customers state of the art hydraulics, electric drives and controls, gear technology, linear motion and assembly technology all from one source.