International
 

The Future of Hydraulics is uncompromisingly compact.

The Future of Hydraulics is uncompromisingly compact.

You want a compact power unit with energy savings of up to 80 percent and all of that fully networked? Learn here how to implement this:

Download Whitepaper

 

Do you have any questions or like a personal consultation on the topic of power units of the future? We will be happy to get in touch with you:

Contact me

 
 

Product catalog

 

CytroBox - Discover this world innovation at EuroBLECH 2018!


If machine manufacturers want to make their production fit for the future, they need new and intelligent machines and hydraulic drives which can be flexibly installed in a space-saving way. Which is why the CytroBox combines everything in a single housing. The all-in-one power unit combines a small base area with a novel and compact design.

 

Full performance in the smallest installation space

 
 
 
 

 
 
 

 
ENERGY EFFICIENCY

The Future of Hydraulics conserves on energy.


Less Consumption.
More Efficiency.

Learn more!

CONNECTED

The Future of Hydraulics is connected.


Less Surprises.
More Availability.

Learn more!

NOISE EMISSIONS

The Future of Hydraulics is really quiet.


Less Noise Emissions.
More Flexibility.

Learn more!