International
 

Hägglunds Drive Systems

Content
Hägglunds Drive System

Hägglunds products - all over the world

From the bitter cold of Siberia to the blistering heat of Africa, watch our movie to see how Hägglunds direct drive systems withstand the challenges of any environment and any type of industry.

 
 
 
  • Torque Control

    Torque Control

    Direct drives with low speed and high torque give maximum controllability. You can work at full torque from standstill, without time restrictions.

    Hägglunds hydraulic direct drives can operate continuously throughout its power range up to its rated torque, from zero to full speed. It can maintain full shaft torque continuously at zero or low speed, and since the electric motor is unaffected, no time restriction applies.

     
     
  • Variable Speed

    Variable Speed

    With the accurate and instant control of speed that you get with our drive solutions, you can fully maximize the efficiency and versatility of your process.

    It is the variable flow of oil from the pump that determines the speed and direction of the drive. As a result, speed and directional control are not compromised by the limitations of the electric motor. Due to the hydraulic motor’s low moment of inertia, the response is almost instantaneous.

     
     
  • Start-Stop-Reverse

    Start-Stop-Reverse

    The low moment of intertia gives unbeatably smooth driving with high reliability. No matter how many times you have to start, stop or reverse, the drive system simply keeps on going.

    Hydraulic systems are able to switch automatically from driving to braking mode, and the direction of rotation can be changed quickly by changing the direction of the oil flow. A hydraulic direct drive reacts especially quickly, due to its very low moment of inertia.

     
     
  • Shock Load Resistance

    Shock Load Resistance

    Our direct drive solutions offer built-in protection against shock loads, which safeguards your machine's functionality and maximizes your uptime.

    The direct drive offers a solution without mechanical play and with a low moment of intertia, and therefore it can easily withstand vibrations, external shockloads and changing load directions.

     
     
  • Overload Protection

    Overload Protection

    Featuring built-in overload protection, our drives safeguard your machine and ensure maximum uptime.

    Among the hydraulic direct drive‘s key operating advantages is its adjustable pressure-limiting function, which prevents maximum torque from being exceeded in overload conditions.

     
     

Powerful Simplicity - Hägglunds drives, this is how it works

A Hägglunds direct drive system comprises a hydraulic motor and a flexibly placed drive unit, overseen by a control and monitoring system. This simple configuration withstands the challenges of virtually any application or environment.

Mounted directly on the driven shaft, the compact motor supplies reliable power. The force and direction of the motor’s rotation is determined by the fast-acting hydraulic pumps in the drive unit, while the control and monitoring system provides information and advanced functionality.

Supporting these components is a wide range of valves and accessories, creating even greater flexibility in installation and operation.

The drive you receive is built with quality, delivered with confidence and supported with dedication. What you experience is full peace of mind, supplied not just by our drive technology, but also by the people behind it.

 

Hägglunds Motors

A Hägglunds hydraulic motor is a drive beyond the ordinary. In far less space than other drives – and with far less weight and complexity – it delivers flexible, reliable power.

Hägglunds Drive Units

With a Hägglunds Drive Unit to match your motors you will have the same high quality throughout the entire drive system.

Hägglunds Drive System

Hägglunds Drive Systems

A Hägglunds Drive System comprises a hydraulic motor and a flexibly placed drive unit, overseen by a control and monitoring system. This simple configuration withstands the challenges of virtually any application or environment.