Ball Transfer Units
- Types for all standard applications and for many special solutions
- Easy mounting and extraction
- Conveying speed up to 2 m/s with all versions
- Consistently high quality
- High rationalization effect
- Extremely small ball transfer unit
- Very compact designs
- Low cost
- For high loads
- Particularly suitable for transporting sensitive materials such as glass, polished aluminum, brass and steel sheets
- Very compact designs
- Low cost
- For heavy impact loads
- For very high loads
- Easily mountable and extractable from the load side
- Fixing is by means of spring clips, which permit generous tolerances in the mounting hole
- Reinforced cover to withstand heavy impact loads
- With low, high or without collar
- Without felt seal
- Very smooth running
- Low cost
- Very compact designs
- Low space requirement
- Easy mounting
- Mounting via holes in the collar
- Low cost
- Ball Transfer Units are supported on springs and mounted under preload in a housing
- Ball Transfer Unit recedes into its housing under high loads
- For special applications (e.g. for lightweight ball transfer tables)