×

Integrated measuring system IMScompact


  • Mount & Guide & Measure: fully adjusted Plug & Play complete system
  • Construction-space neutral, integrated measuring head electronics
  • Sizes 15, 20, and 25 in six runner block designs
  • Wrappable scale, can be installed over joints
  • Dirt-resistant magnetic measuring principle

Product overview

With the new integrated, magnetic measuring system “IMScompact”, Rexroth expands their product range of integrated measuring systems and thus opens up an extended area of application for linear position measurement systems. With minimal spatial requirements, i.e. the new size 15, a maximum measuring length of up to 17.8 meters across rail joints, with absolute versions which are suited for the drive-integrated safety technology (in preparation), as well as with a simplified assembly, the new IMScompact series supplements the highly precise IMS inductive measuring system in many areas of automation technology, wood and plastic processing, processing of metal sheets, linear direct drive technology and general machinery.

The proven Rexroth quality characteristics of interchangeable design, modularity, robustness and easy assembly were consistently continued here. In connection with superior logistics, the global distribution and service, the customer will benefit from simplified work across the entire value adding chain from design, purchasing and logistics to assembly and maintenance.

 

 


Subject to change, status 2020-04-02 12:05:29