×

Linear Modules with toothed belt drive

MKR


  • Linear Module with a Ball Rail system and toothed belt drive
  • The integrated, backlash-free Rexroth ball rail system enables large masses to be moved at high speed due to the high load ratings and optimal travel
  • High-performance toothed belt in the largest possible width for high drive torques with simultaneously high rigidity
  • Available in six sizes in lengths up to 9800 mm
  • Repeatability of up to ± 0.05 mm

The new product generation 3 (MKX-XXX-NN-3) of the Rexroth Linear Modules is based on the consistent further development of the previous series. The usual Rexroth performance features have been enhanced once again in terms of backward compatibility.

 

Rexroth product generation 2 Linear Modules (MKX-XXX-NN-2) are precise, ready-to-install guide systems with high-performance features and compact dimensions.

 

Linear Modules can be delivered complete with motors, controllers and control units.

  • Linear Module with a Ball Rail system and toothed belt drive
  • The integrated, backlash-free Rexroth ball rail system enables large masses to be moved at high speed due to the high load ratings and optimal travel
  • High-performance toothed belt in the largest possible width for high drive torques with simultaneously high rigidity
  • Available in six sizes in lengths up to 9800 mm
  • Repeatability of up to ± 0.05 mm

Subject to change, status 2021-10-26 10:32:18