×

Precision Modules


  • Extra-reinforced and high-precision Linear System with very small dimensions
  • Machined reference edge on the frame allows for fast mounting and easy alignment
  • Flexible applications thanks to two different accuracy classes: N=normal class and P=precision class
  • Four different lube versions
  • Sealed ball screw drive on both sides (low-friction seal)
    Installation elements protected by selectable sheet cover

Rexroth precision modules are precise, ready-to-install linear systems with high performance features in compact dimensions. Rexroth offers an attractive price/performance ratio and short delivery times.

  • Extra-reinforced and high-precision drive unit with very small dimensions
  • Optimal travel, high load capacities, high precision and rigidity thanks to the integrated Rexroth Ball Rail System
  • High positioning accuracy and repeatability thanks to the ball screw assembly with backlash-free nut system
  • High movement speed with simultaneously high precision thanks to the ball rail systems, large screw diameters and leads, and double floating bearing system
  • Precise alignment and secure mounting of attachments thanks to the thread and pin holes in the carriage


Subject to change, status 2020-07-06 12:06:03