×

eLINE Linear Bushings


  • Low-cost Linear Bushing for general requirements
  • Small outer dimensions and highly compact construction
  • High travel speed (5 m/s)
  • Simple mounting: Just press on – no additional securing needed
  • Lubricated for life

Additional information

The eLINE Linear Bushing has a compact design and reduced radial clearance. The integrated metal holding ring in this model means it does not require the usual additional axial securement in the mounting hole. The eLINE Linear Bushing has two integrated wiper seals, and the normal and corrosion-resistant versions come greased from the factory.

  • Low-cost Linear Bushing for general requirements
  • Small outer dimensions and highly compact construction
  • High dynamic load rating and long service life due to hardened segmental load-bearing plates with ball conformity in the track.
  • Reduced radial clearance for applications where minimal-clearance bearings with an H7 bore are desired
  • Initial lubrication with Dynalub 510
  • Low-cost Linear Bushing for general requirements
  • Small outer dimensions and highly compact construction
  • Stainless steel for the medical, chemistry and food industries: Segmental load bearing plates comprising 1.4037 balls made from 1.3541
  • Reduced radial clearance for applications where minimal-clearance bearings with an H7 bore are desired
  • Initial lubrication with Dynalub 510


Subject to change, status 2019-08-10 01:37:58