Linear Bushings and Shafts

Content

Linear bushing guides can be put together from over 1,000 designs and variations to meet all demands and applications, which means that users can select exactly what they require for every task.

Benfits:

  • Integrated retaining rings for a reliable fit and fast installation
  • Alignment error compensation for optimum running characteristics - compensates inaccuracies in the connection configuration
  • Robust all-steel construction to withstand heavy soiling and high temperatures
  • Stainless steel configurations for use in the food, semiconductor and medical technology sectors
  • Floating seal for long service life
  • No maintenance required after initial lubrication
  • With ready-to-mount housing for fast installation
  • Fitted guide shafts machined to customer requirements

Standard Range

Rexroth linear bushings and shafts have a proven track record extending back several decades in general machinery, special machinery, jigs and numerous special applications.

Rexroth offers various designs in its standard range.

eLINE Linear Bushings and Shafts

The linear bushings and linear sets of the eLINE series are supplied in a clearance-free configuration. They are pre-greased and hence lubricated for life. Components are available for shaft diameters from 8 mm to 40 mm.

Steel Shafts

The Rexroth range includes shafts with a variety of tolerances made of heat-treatment steel, stainless steel and hard chromium plating. It therefore covers a wide range of applications, including in corrosive environments.