Hardened and ground steel shafts

Content

We machine the shafts individually to customer specifications at short notice. Options include female threads in the shaft end faces, undercuts for retaining rings, journals, threaded journals, flats, and annealed ends for downstream processing. Customer-specific requests can also be met.

Shafts in mill lengths for individual machining are available in addition.

Precision steel shafts are used in numerous machinery and general automation applications. They are also ideal for use as axles, pistons or rollers.


Precision Steel Shafts

Precision steel shafts are available in various tolerances as solid shafts or hollow shafts, made of heat-treatment steel, stainless steel or with hard chrome plating. Rexroth delivers precision steel shafts which are cut to size and chamfered at both ends to suit your wishes or which are machined in accordance with your drawings or descriptions.


Shafts with Mounted Shaft Support Rails and Shaft Support Blocks

Various versions are available for complementing the linear bushings and shafts.


Steel Shafts for Torque Linear Bushings

We deliver profiled shafts with ground track grooves to match the torque linear bushings. The shafts are machined in accordance with the customer's wishes.