Ball Rail Systems
- The same high load ratings in all four main directions of loading
- Minimal noise level and optimum travel behavior
- Maximum installation error compensation with super Ball Runner Blocks
- Limitless interchangeability as all Ball Guide Rail versions can be combined at will with all Ball Runner Block versions
- 60 % less weight with aluminum Ball Runner Blocks (compared to steel Ball Runner Blocks)
- The same high load ratings in all four main directions of loading
- Low noise level and outstanding travel behavior
- Excellent dynamic characteristics
- Long-term lubrication is possible over several years
- Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
- Top rigidity in all load directions
- High torque capacity