×

Miniature Ball Rail Systems


  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • All steel parts of the runner block and the guide rail are made of corrosionresistant,martensitic steel
  • Low friction

The miniature version of the ball rail systems has been developed for a variety of applications which require ball-bearing longitudinal guides with extremely small size and high load-bearing capacity:

 

  • Textile machinery
  • Laboratory automation
  • Medical technology
  • Automation technology
  • Fine mechanics
  • Handling and robotics
  • Semiconductor industry
  • Optical industry

 

The guide units have exactly the same load ratings in all four high load directions, high load-bearing capacity in all directions of load, including high load torques about all axes, due to a design of largest possible ball sizes.

They are characterized by optimal discharge and low friction. From size 15 onwards, there is a lubricating nipple on the face and a lateral relubrication option.

Optionally available from size 9 is a cover strip made of stainless steel to close the fixing holes. All steel parts of the runner block and the guide rail are made of corrosion-resistant, martensitic steel.

 

  • High load capacity in all load directions, including moments about all axes, due to the use of largest possible ball sizes.
  • Size 15 and up with a lube nipples on the end face and relubrication port on the side
  • Low friction
  • All steel parts of the runner block are made of corrosion-resistant, martensitic steel.
  • The runner blocks are delivered on a mounting aid.
  • Guide rails made of corrosion-resistant, martensitic steel.
  • Cover strip optional (made of corrosion-resistant steel)

Subject to change, status 2021-08-25 10:05:52