×

Compact Modules


  • Five fine-tuned sizes based on a compact precision aluminum profile with two integrated pre-tensioned ball rail systems
  • Identical external dimensions between CKK and CKR
  • Ready-to-install compact modules in any length up to Lmax.
  • Four different lube versions
  • Aluminum carriages available in different lengths depending on load

Compact modules are set apart by their high power density based on their compact dimensions. Externally, the compact modules are recognized by their relatively flat construction. The width to height ratio of all types is around 2:1.

  • Four different lube versions
  • Driven by precision ball screw drive in rolled design tolerance grade T7 in accordance with DIN 69051 with single nut set to zero-clearance
  • High traversing speeds thanks to large leads with simultaneously high precision over long lengths
  • Repeatability of up to ± 0.005 mm
  • Protection of installation elements through a cover plate and two cover strips and cover "Resist" for increased protection
  • Four different lube versions
  • Pre-tensioned toothed belt
  • Intelligent toothed belt guide protects inner components
  • Realization of greater lengths of up to 10,000 mm
  • Repeatability of up to ± 0.05 mm


Subject to change, status 2018-12-05 18:44:58