Drive units AOK and AGK consist of the proven Rexroth ball screw drive, which is complemented with nut housings and pillow block units to make it into a ready-to-install drive axis. When combined with an external linear guide, the drive unit becomes a functional linear motion Axis for numerous applications.
×
Drive Units
- AOK and AGK drive units are ready-to-install drive axes with ball screw assemblies; nut housings, and pillow block units
- They are available in three sizes with freely configurable lengths up to 5600 mm
- In conjunction with the Rexroth rail systems, you are given all the design freedom you need to build a machine
- High positioning accuracy and repeatability thanks to the ball screw assembly with backlash-free, pre-tensioned nut system
- AOK Drive Units in open format are ready-to-install drive axes consisting of a ball screw drive with nuts and pillow blocks, as well as an optional Nut Housing
- Three coordinated sizes in any length up to Lmax.
- A version with fixed and floating bearing or also with only fixed bearing is available
- Driven by precision ball screw assembly in rolled design in accordance with DIN 69051: Screw available in tolerance grade T5 or T7, different nut versions to select from depending on the size and lead, three different preloads to select from (C1, C2, and C3)
- Pillow blocks available in aluminum or steel design
- AGK closed-type drive units are ready-to-install drive axes consisting of ball screw assemblies, nut housings, and pillow blocks, as well as an aluminum protective profile with cover strip as an enclosure
- Three coordinated sizes in any length up to Lmax.
- The Rexroth Ball Screw Assembly is optimally protected by the protective profile with steel or polyurethane sealing strip
- Driven by backlash-free, pre-tensioned ball screw assembly in rolled design in accordance with DIN 69051 in the tolerance grade T5 or T7:
- High traversing speeds thanks to large leads with simultaneously high precision over long lengths
Subject to change, status 2018-08-17 11:08:18