International
 

Suitable, fast, economic: the new Function Modules FMB FMS

Content

Available in the variants with toothed belt drive (FMB) or with ball screw drive (FMS)

The ready-to-install linear modules with freely configurable length can be used universally. They are available in the variants with toothed belt drive (FMB) or with ball screw drive (FMS) and thus covers the requirements for the dynamics and accuracy of up to 80 percent of all handling tasks in mechanical engineering. The selection, configuration and ordering of the new function modules can be completely digital.

 
 

 
 
  • The advantages at a glance

    Suitable

    • With belt drive for high speeds and long travel distances or with ball screw drive for high precision.
    • Optionally as a mechanical module or as a complete axis with motors and drive controllers.

    Fast

    • Selection, configuration and ordering completely digital - with just a few clicks to the application-oriented solution.

    Economically

    • Meet dynamic and accuracy requirements of up to 80 percent of handling tasks.
     
     
  • Technical data
    • Function module FMB with belt drive for strokes up to 3,800 mm
    • Function module FMS with ball screw drive for strokes up to 1,500 mm
    • Available with one or two ball rail guides
    • Strokes can be selected with millimeter precision without restrictions due to grid dimensions
    • Available in sizes 80 and 110
     


More information

 

Linear motion systems

LinSelect Selection and Sizing Tool