×

Ball Rail Systems


  • The same high load ratings in all four main directions of loading
  • Minimal noise level and optimum travel behavior
  • Maximum installation error compensation with super Ball Runner Blocks
  • Limitless interchangeability as all Ball Guide Rail versions can be combined at will with all Ball Runner Block versions
  • 60 % less weight with aluminum Ball Runner Blocks (compared to steel Ball Runner Blocks)
  • The same high load ratings in all four main directions of loading
  • Low noise level and outstanding travel behavior
  • Excellent dynamic characteristics
  • Long-term lubrication is possible over several years
  • Limitless interchangeability as all Ball Rail Systems can be combined at will with all Ball Runner Block versions within each accuracy class.
  • Top rigidity in all load directions
  • High torque capacity

Subject to change, status 2019-07-15 14:24:15