Cam Roller Guides

Content

Rexroth Cam Roller Guides have been specially developed for use in materials handling and automation technology applications. They stand out thanks to their high permitted maximum speeds, compact design, extremely low weight, simple installation and low friction. Their extremely quiet running performance represents yet another advantage. The user can obtain each element as an individual item, if required.

Benefits at a glance

  • Scraper and lubrication units at both ends, with large-capacity oil reservoir
  • Lubrication nipples can be fitted to both ends
  • The runner block is easily adjusted and kept free of backlash by means of eccentric spigots
  • High load capacity in all loading directions, including torques around all axes
  • Rail body made of aluminum (anodized), caps supplied to order
  • Guideways made of rust-proof precision steel shafts