International
 

Success Stories about Linear Motion Technology

Content

Here you will find the success stories about Linear Motion Technology:

 

Profiled Rail Systems


 

Ball Rail Systems

 
Success Story Jalbert

Ball rail systems for wet working conditions

Ball rail systems enabled a Canadian manufacturer to develop a unique agri-food processing machine.

 

Roller Rail Systems

 

"Rock-hard" accuracy

With over 200 meters of high-precision Roller Rail Systems, the fully automated CNC machine from Reitz Natursteintechnik achieves tolerances of under 15 μm.

Success Story Schwäbische Werkzeugmaschinen GmbH

Gear housing machined faster by 40 percent

Single-spindle machining center with the high precision RSHP roller rail system from Bosch Rexroth.

 

Eroding with Maximum Precision

Highly precise eroding machines with robust and improved running smoothness roller rail systems RSHP from Bosch Rexroth.

 

Integrated Measuring System

 

Highly precise and almost indestructible

Integrated measuring system IMS-I from Bosch Rexroth stands the test in deep-hole drilling center.

Goodbye glass scales!

Best practice in our own plant: the maintenance-free IMS measuring system saves tens of thousands of euros.

 
 

Linear Motion Systems


 

Linear Motion Systems general

 

Electrochemical handling with micron precision

High-precision electrochemical metal machining with a ready-to-install six-axis solution from Bosch Rexroth.

Automated basketball hoop with the project team

Linear Motion Technology in professional basketball

Thanks to the EMC electromechanical cylinder, the s.Oliver Arena now has a future-proof and convenient basketball hoop system that also saves money.

 
 

Compact Modules

 

Linear motion technology in XXL format

The complete and ready-to-install system CKR comes to use in the largest textile printer in the world.

Small but great aircrafts

Realistic takeoffs and landings of miniature aircraft with the Compact Modules CKK and CKR.

 
 

Linear Modules

 

Maximum Precision in the Clean Factory

Honing center with pre-finished load/unload system from Bosch Rexroth.

Precision in Three Dimensions

3D printer with highly durable precision linear technology from Bosch Rexroth.

 

Guiding system for welding machines

Pre-engineered gantry system improves efficiency.

 

Screw Assemblies


 

Planetary screw assemblies

 

Higher flexibility and efficiency in machine engineering

The planetary screw assemblies from Bosch Rexroth come to use in the special-purpose machines with individually controllable spindles.

Innovative Linear Motion Technology for 3D roll forming

The compact PLSA Planetary Screw Assembly also come to use in the complete solution and is a key component when it comes to the positioning accuracy and repeatability.