×

Smart Function Kits


  • Mechatronic subsystems: Matched mechanical and electrical Rexroth components with pre-installed software for different applications
  • Simple product selection: predefined kits, quickly designed with LinSelect
  • Plug&Produce: Fast, guided commissioning of the system via operating software with wizard, automatic parameterisation of the entire system, referencing of the axes
  • Zero Programming: Simple, graphical process configuration with intuitive software, browser-based Web HMI - usable on various end devices
  • Open interfaces: Simple integration into higher-level systems, data access via ReST programming interface, IoT connection via OPC-UA
  • System consisting of cylinder mechanics, regulator, control system and software to set up automatic program sequences for pressing and joining processes
  • Web-based software allows you to set up sequence programs (on the PR21) by way of drag-and-drop movement profile building blocks
  • Function of the system: Controlling the position of the piston rod while monitoring the force
  • The recording of the force/route allows its evaluation (good/bad) through envelope graphs
  • The recording data is available after the program sequence
  • Based on a Cartesian multi-axis system, this mechatronic solution moves components or workpieces precisely and reliably in a defined space.
  • Proven Rexroth linear axes from the mechatronic building system with currently 36 structural design types available with connection elements and optional cable drag chains and cables are combined with innovative control technology and software to create a perfectly tailored system solution. Everything from a single source.
  • Easy design & product selection with LinSelect and the online configuration with 3D preview.
  • Plug & Produce thanks to commissioning wizard and automatic parameterization.
  • Process configuration requires no knowledge of programming.


Subject to change, status 2021-11-10 08:05:48