International
Electromechanical cylinders

Electromechanical cylinders EMC

Hygienic, variable, energy-efficient.

Product overview

Size 32 40 50 63 80 100 100-XC
[mm] 47 53 65 75 95 115 115
Maximum travel Smax [mm] 750 750 900 1200 1500 1500 1500
Maximum force Fmax [N] 1200 4500 7800 15900 21600 29000 56000
Recommended average force Faverage [N] (for mileage of 5,000 km) 410 1533 2286 2719 3918 8000 16652
Maximum travel speed Vmax [m/s] 1,13 1,23 1,27 1,38 1,6 1,47 1,0
Lead [mm] 5 10 5 10 16
Size 32 32 40 40 40
Maximum travel Smax [mm] 750 750 750 750 750
Minimum travel Smin [mm] 30 40 35 45 65
Maximum force Fmax [N] 1200 750 4500 3000 2000
Recommended average force Faverage [N] (for mileage of 5,000 km) 410 340 1330 1310 1533
Maximum travel speed Vmax [m/s] 0,57 1,13 0,38 0,77 1,23
Product catalog & CAD files - size 32


Product catalog & CAD files - size 40
Lead [mm] 5 10 20
Maximum travel Smax [mm] 900 900 900
Minimum travel Smin [mm] 40 60 80
Maximum force Fmax [N] 7800 5500 3200
Recommended average force Faverage [N] (for mileage of 5,000 km) 1540 1915 2286
Maximum travel speed Vmax [m/s] 0,32 0,63 1,27
Product catalog & CAD files
Lead [mm] 5 10 25
Maximum travel Smax [mm] 1200 1200 1200
Minimum travel Smin [mm] 45 65 95
Maximum force Fmax [N] 15900 14800 8000
Recommended average force Faverage [N] (for mileage of 5,000 km) 1720 2142 2719
Maximum travel speed Vmax [m/s] 0,28 0,55 1,38
Product catalog & CAD files
Lead [mm] 5 10 20 32
Maximum travel Smax [mm] 1500 1500 1500 1500
Minimum travel Smin [mm] 50 80 85 120
Maximum force Fmax [N] 21600 22000 15000 10400
Recommended average force Faverage [N] (for mileage of 5,000 km) 2330 3276 3381 3918
Maximum travel speed Vmax [m/s] 0,25 0,50 1,00 1,60
Product catalog & CAD files
Lead [mm] 4 10 20 40 10 20
Size 100 100 100 100 100-XC 100-XC
Maximum travel Smax [mm] 1500 1500 1500 1500 1500 1500
Minimum travel Smin [mm] 55 70 90 145 90 115
Maximum force Fmax [N] 29000 29000 29000 22900 56000 50000
Recommended average force Faverage [N] (for mileage of 5,000 km) 3140 5304 6492 8000 10848 16652
Maximum travel speed Vmax [m/s] 0,18 0,37 0,73 1,47 0,50 1,00
Product catalog & CAD files - size 100


Product catalog& CAD files - size 100-XC

Housing

Protection class IP54

Protection class IP54

For applications in normal industrial environments.

Structure

1. Scraper (polyurethane)

2. Housing (aluminum, anodized)

3. Base (aluminum, anodized)

4. Cover (aluminum, anodized)

5. Piston rod (stainless steel)

Hygienic design with protection class IP65

Hygienic design with protection class IP65

  • Tight against dirt and water from outside
  • Simple cleaning

Structure

1. Reinforced piston rod seal (polyethylene)

2. Paper seal

3. Paper seal

4. Connection for pressure compensation

Hygienic design with protection class IP65 +R

Hygienic design with protection class IP65 +R

Corrosion resistant design +R

  • Tight against dirt and water from outside
  • Simple cleaning
  • Resistant to chemicals and cleaning agents

Structure

1. Reinforced piston rod seal (polyethylene)

2. Aluminum seal

3. Aluminum seal

4. Connection for pressure compensation (stainless steel)

5. Lube connection (stainless steel)

6. Hexagon nut (stainless steel)

Lubrication

Initial lubrication at the factory (LSS)

Initial lubrication at the factory (LSS)

  • Grease lubricant Dynalub 510, lithium-saponified high-performance grease of NLGI grade 2
  • Basic greasing at the factory, suitable for normal ambient conditions
  • Relubrication via hand grease gun

Initial lubrication at the factory with liquid grease (LCF)

Initial lubrication at the factory with liquid grease (LCF)

For connection to central lubrication systems

  • Liquid grease, lithium-saponified high-performance grease of NLGI grade 00
  • Basic greasing at the factory
  • With connection for central lubrication system

Without initial lubrication, only preserved (LPG)

Without initial lubrication, only preserved (LPG)

  • Ball screw assembly only preserved
  • Basic lubrication required by customer
  • Relubrication via hand grease gun

Initial lubrication at the factory with NSF-H1 grease (LHG)

Initial lubrication at the factory with NSF-H1 grease (LHG)

  • Grease lubricant Berulub FG H2 SL, food-grade high-performance grease of NLGI grade 2
  • Basic greasing of the ball screw assembly and other components at the factory
  • Relubrication via hand grease gun

Motor mounting

Without motor mounting

Without motor mounting

  • Delivered without motor mounting
  • Four internal threads in the base for mounting customer solutions

Your benefits:

  • Realization of individual solutions

Axial with flange and coupling

Axial with flange and coupling

  • Flange for mounting the motor
  • Closed housing as protection for the coupling
  • Stress-free transmission of the drive torque to the screw journal

Your benefits:

  • Low inertia
  • High dynamics
  • High torque transmission

Parallel with belt side drive

Parallel with belt side drive

Closed housing as protection for the belt, motor bracket and for connecting fastening elements.

Your benefits:

  • Short overall length
  • Force or speed optimized by different gear ratios

Sensors

Without sensors

Without sensors

  • Software limit switches in the drive controller are standard for electromechanical axes
  • Additional hardware limit switches not required

With sensors

With sensors

  • Optionally selectable hardware limit switches for additional protection of the mechanics
  • Optionally selectable reference point switch for use with incremental encoder systems
  • Magnet for operating the switches integrated in the cylinder

Fastening elements

Fixed fastening

Fixed fastening

Optimum rigidity and transmission of high forces.

Articulated connection

Articulated connection

Ideal for swiveling movements.