International
Design calculation program Linear Motion Designer.

Design calculation program Linear Motion Designer

Modern – safe – interactive – up-to-date

Calculation program for linear guides and screw drives

With the design calculation program “Linear Motion Designer (LMD)” Bosch Rexroth is offering a tool for easy dimensioning of Profiled rail systems, Linear bushings and Screw assemblies. The software covers the complete range of Bosch Rexroth roller-, ball- and miniature rail systems, ball screw- and planetary screw assemblies as well as the linear bushings.

The specialist in linear motion technology has produced a user-friendly software solution that satisfies all requirements of practical project planning and offers engineers unique opportunities to select and dimension the linear motion components themselves.

  • Optimal dimensioning of all Rexroth Profiled rail systems, Linear bushings and Screw drives, considering safety aspects
  • Time savings through intuitive user guidance as well as integrated digital engineering and supply chain
  • Simplified engineering process from the selection of components, via configurable CAD file to ordering in the eShop
  • Continuous development and automatic update function



Possible combinations for profiled rail:
Number of guide rails: 1 1 2 2 2 2
Number of runner blocks: 1 2 2 4 6 8
Possible combinations for linear bushings:
Number of shafts: 1 1 2 2 2 2
Number of linear bushings: 1 2 2 4 6 8

Contact:

Technical_LT-Support@boschrexroth.de

System requirements:

Win7 and higher (32 Bit / 64 Bit)

Instructions:

Training:

For an optimal using of the software the training "LTSY - Design of Profiled Rail Systems and Ball Screw Assemblies" - is recommended.

Training

Download

Please register to download Linear Motion Designer.

Registration