International
 

Ready-to-mount Linear Motion Systems

Content

Ready-to-mount Linear Motion Systems with a variety of different drive variants

Linear Motion Systems are designed for a wide range of applications running from materials handling technology to light-duty machining jobs in the aluminum, wood and plastics sectors.

Within the scope of its Linear Motion Technology range, Rexroth offers its ready-to-mount Linear Motion Systems with a variety of drive configurations and control systems to meet your production facility's technical requirements.

 
 

Discover our products

 

Compact Modules

Compact Modules

The ready-to-install Compact Modules from Rexroth cover the entire medium and upper range for assembly and handling systems. The linear axes are driven optionally by ball screw, toothed belt or direct linear drive and feature high dynamics, load capacities and rigidities.


Linear Modules

Linear Modules

Linear modules are linear axes which are put together from many different mechanical, electronic and electrotechnical components. Depending on the type, the linear modules are driven by ball screws, toothed belts, pneumatic systems, gear rack drives or linear motors.


 
Precision Modules

Precision Modules

The combination of rail system and ball screw in a compact main body results in efficient linear modules with very small dimensions yet high performance. The miniaturized PSK systems meet demands for speed and precision on modern production machines.


Ball Rail Tables

Ball Rail Tables

The TKK and TKL ball rail tables from Rexroth are ready-to-install solutions for linear motion tasks with exacting requirements on rigidity.


 
Omega Modules

Omega Modules

Compared to Linear Modules the drive of the toothed belt of Omega Modules is located at the carriage part. Because of the special design.

Omega Modules are therefore particularly suitable for applications that require main body motion (e.g. to access workspace in machines).


Feed Modules

Feed Modules

The feed modules from Rexroth are suitable for use in handling applications as vertical axes or actuators. The low dead weight needing to be moved by these complete linear units means that they require less drive power and can perform extremely precise, infinitely variable positioning tasks.


 
Linear Motion Slides

Linear Motion Slides

The ready-to-mount linear motion slides from Rexroth are each comprised of two linear bushings and shafts, a matching carriage, and end plates for fast and easy fixing to the substructure.


Drive Units with Ball Screw

Drive Units with Ball Screw

Drive units AOK and AGK are ready-to-install axles with ball screw assembly, nut housing and pillow block units. With selectable motor attachment and motor as an option a ready to install, precise and dynamic drive system is available to move a customer designed carriage on separate guides.


 
Electromechanical Actuators

Electromechanical Actuators

The series of electromechanical actuators with screw drives from Rexroth enables high feed speeds even with heavy loads.

All important components come from Rexroth's service-proven range of standard products, including servo motors with various performance profiles.


Controls, Motors

Controls, Motors

Rexroth offers different controls and motors to match its linear motion systems. Control and motor are coordinated to produce ideal interface solutions without the user needing to get involved.

 
 

More information

 

MKK and MKR, the new generation of Linear Modules

Success Story: ready-to-install handling system

Success Story: ready-to-install handling system from Bosch Rexroth