Select your location
Bosch Rexroth around the world
Asia & Pacific
Europe
The new E-motion Plus valve for boom control: thanks to its electronic control and setup, offers a very fine movement controllability and adaptation to all machines. The electronic control of the valve makes it possible to achieve optimized movements control, electronic pressure compensation and simple adaptation to all machines with improved performance that have not until now been possible with standard products. The valve can be equipped with Rexroth pressure sensors located upstream and downstream the main control stage to perform the electronic control and compensation.
The EDG platform represents a modern, yet highly flexible and configurable valve solution for performance advantages in evolving compact mobile equipment platforms. EDG valves are available in either on-off or proportional versions. Features include circuit modularity, compact dimensions, light weight and load-sensing for system energy savings. Additionally, integrated port reliefs with anti-cavitation valves are an available option along with a hall-effect spool position sensor. These features are ideal for forklifts, mobile elevating work platforms, truck mounted cranes, telehandlers, agricultural harvesters, municipal vehicles and small construction equipment.
Bosch Rexroth is expanding its range of hose burst valves with the introduction of the new E/H-valve. Perfectly suited to 08-ton 40-ton excavators, the new range boasts optimal installation design and offers a very fine movement controllability and adaptation to all machines. Higher performance are offered by new E/H-valve: with the reduced pressure drop a significant fuel saving is possible. Further controllability improvements with less fuel consumption and working cycle time is achievable with the electronic control of the E-valve.
New E/H-valve range: higher performance combined with a very compact solution.
Bosch Rexroth launches its new innovative modular electrohydraulic valve for the implement hydraulic systems on Forklift trucks. Smart, modular valve block designed to allow excellent performances and higher flexibility if compared to traditional solutions: all of it in a compact size.
Always focused on innovation, Bosch Rexroth - Compact Hydraulics presents the new generation of top performing solenoid cartridge valves. Designed to provide excellent performance, which enables new valves to work in severe environment conditions, the new solenoid cartridge valves are perfectly interchangeable with the former and they introduce improved features. The new solenoid cartridge valves and coils have been phased-in gradually, starting from April 2016 until the end of 2017. They have been promoted in all major worldwide exhibitions of 2016 ( Bauma Munich, CeMat, Eima, Finmetko, Bauma China…) and pushed through the strong Compact Hydraulics Sales Partners network. From December 1st 2016 the new solenoid cartridge valves will be available in GoTo as well.
Bosch Rexroth introduces the “Modular directional valves – ED assembly brochure”: released to simplify the modular system’s selection, depending on the target applications. Thanks to the complete products list, the clear symbols and feasible options, the brochure can guide the user in the component’s choice. The ED assembly brochure is based on the “Slice ED concept”, which replaces the traditional “6 ways directional valve system” allowing potentially infinite combinations to match any customers needs and to improve their machines performances.
learn how to find your product and download datasheets. Clicking on the button below, you'll be able to download the interactive catalog user guide. All of our interactive catalogs are based on the same engine, therefore once you'll learn how to use one, you'll be able to feel confident with all of them. Please have a look at the guide, in case some topic of your interests won't be treated in the guide, feel free to write us an e-mail to one of our contact addresses.
Bosch Rexroth introduces the innovative Directional Control Valve size 6 with Flow Sharing (LUDV) which allows to calibrate the flow range out of each port by means of an external adjuster. It is the ideal solution, easy to fit, to manage simultaneous movements in small or medium mobile equipment.
Bosch Rexroth introduces this innovatory Directional Control Valve size 8 which allows to create electro-hydraulic control of actuators (motor or cylinders) in open circuits. It is the ideal solution for any possible mobile and industrial application when the required flow rate it is over standard NG06.
Standardized series of electrohydraulic remote control manifolds fitted with pressure reducing valves of the high-performance category.