International
 

SILENCE PLUS:
The next generation of external gear pumps

Marginal Column

 

Content


A quantum leap in noise reduction

With their SILENCE PLUS Rexroth introduces a new generation of external gear pumps whose noise level has been reduced by an average of 15 dB(A) compared with a conventional external gear pump. The new pump is also characterized by a subjectively much more pleasant, deeper sound.

The SILENCE PLUS is of special interest for use in applications with electric motor drives – for example in fork lifts, lift platforms or industrial power units. Such drives then become significantly quieter in pressure ranges up to 280 bar.

Advantages at a glance:

  • Average 15 db(A) less noise than standard external gear pumps
  • Reduced noise exposure for machine operators and the surroundings
  • Cost savings by eliminating secondary noise reduction measures
  • Helps to meet legally prescribed noise limits
  • High efficiency and long service life
  • Compatible with all other Rexroth external gear pumps for ease of retrofit