Marginal Column

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Videos

Content


SILENCE PLUS from Rexroth with
industrial application

With their SILENCE PLUS Rexroth introduces a new generation of external gear pumps whose noise level has been reduced by an average of 15 dB(A) compared with a conventional external gear pump. The new pump is also characterized by a subjectively much more pleasant, deeper sound. The SILENCE PLUS is of special interest for use in applications with electric motor drives – for example in fork lifts, lift platforms or industrial power units. Such drives then become significantly quieter in pressure ranges up to 280 bar.

Other languages:
German versions
Chinese versions
Italian versions
Portuguese versions
Japanese versions