Customer benefits


Advantages at a glance:

  • Significant fuel savings up to 15 % compared with constant system
  • Optimized efficiency at same power with less consumption
  • Compact design with controller integrated into port plate
  • Increased life expectancy compared with constant system
  • High flexibility as pumps can be combined using interchangeable
    through drive adapter (universal through drive)
  • Maximum flow of 105 l/min thanks to high self-suction speeds