International
 
Marginal Column

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Further information

Advantages at a glance:

  • Significant fuel savings up to 15 % compared with constant system
  • Optimized efficiency at same power with less consumption
  • Compact design with controller integrated into port plate
  • Increased life expectancy compared with constant system
  • High flexibility as pumps can be combined using interchangeable through drive adapter (universal through drive)
  • Maximum flow of 105 l/min thanks to high self-suction speeds

Variable displacement pump A1VO

Content


The compact variable pump A1VO can save
up to 10,000 liters of Diesel

The A1VO axial piston variable displacement pump designed by Rexroth especially for the segment of small tractors reduces diesel fuel consumption up to 10,000 liters over the entire useful life of 6,000 operating hours. As a manufacturer Rexroth for the first time offers a cost-effective alternative to constant displacement pumps and enables for the first time an economical switch from the traditional open-center design to a load-sensing system. This approach summons hydraulic power as it is needed. Simulations based on a 90 hp diesel engine actually used in the marketplace verify fuel savings of between 10 and 15 percent per operating hour in mixed usage.