Savings potential

Marginal Column


Maximum savings potential
per operating hour

Magnifier
Content


Basis for calculation: 90 hp tractor

 

Data assumed for the calculation

   
Diesel motor: Output 90 hp
Fuel: Density 0.85
Period: 1 hour
Constant pump: Transmission ratio 0.667;
max. pressure 210 bar;
suction volume 35 cm3;
system pressure 7 bar
Variable pump: Transmission ratio 0.667;
max. pressure 210 bar;
suction volume 35 cm3;
standby power 1 kW