×

Device management


  • SIM handling & device status
  • SOTA: self update over the air for firmware of the Connectivity Unit (incl. DBC-files)
  • FOTA: flashing over the air of Rexroth Controllers RC, which are connected to the Connectivity Unit via CAN, incl. campaign management
  • Standard device management for Rexroth Connectivity Units RCU, also applicable for third-party connectivity units with open system architecture based on Linux OS
Addresses

Subject to change, status 2020-01-27 18:18:11