×

BODAS Controllers


The RC controllers are the heart of the BODAS system with multifunctional inputs and outputs for the control of the electrohydraulics components in the machine. BODAS RC controllers are optimally meeting the requirements of mobile working machines with a diversified application spectrum.


In complex applications, multiple controllers can be connected via the CAN bus to form a network. Safety features integrated in the standard version enable simple and reliable machine diagnostics.

  • Inputs total: 30
  • Current controlled power ouputs: 4
  • Other switching power outputs: 5
  • Analog outputs: 1
  • CAN bus interfaces: 2
  • Inputs total: 30
  • Current controlled power ouputs: 5
  • Other switching power outputs: 6
  • Analog outputs: 2
  • CAN bus interfaces: 2x CAN / CAN FD, 1x CAN / ISOBUS
  • Inputs total: 53
  • Current controlled power ouputs: 10
  • Other switching power outputs: 10
  • Analog outputs: 6
  • CAN bus interfaces: 3 + 1x ISOBUS
  • Inputs total: 41
  • Current controlled power ouputs: 9
  • Other switching power outputs: 5
  • Analog outputs: 6
  • CAN bus interface
  • Inputs total: 75
  • Current controlled power ouputs: 12
  • Other switching power outputs: 10
  • Analog outputs: 5
  • CAN bus interfaces: 4
  • Inputs total: 75
  • Current controlled power ouputs: 20
  • Other switching power outputs: 10
  • Analog outputs: 5
  • CAN bus interfaces: 4
  • Inputs total: 75
  • Current controlled power ouputs: 28
  • Other switching power outputs: 14
  • Analog outputs: 5
  • CAN bus interfaces: 4
  • Customer-specific controllers for applications in mobile machines
  • Robust mechanics based on Bosch case modules
  • High EMV > 100 V/m
  • Up to 4 CAN bus interfaces
  • Optional LIN, ISO K-Line


Subject to change, status 2020-02-10 12:07:18