×

Pressure sensor

PR4


  • Thin-film measurement principle
  • Measuring ranges 0 … 280 bis 0 … 600 bar
  • Output signal 0.5 … 4.5 V ratiometric
  • Supply voltage 5 V
  • Protection class IP67 / IP69K

Additional information

Features
Ordering codes

Subject to change, status 2018-08-14 08:34:41