×

BODAS Tools


BODAS Software includes machine application software for controlling mobile machines in combination with BODAS Hardware. It also includes tools for easy programming, parameterization, personalization and diagnosis of BODAS Hardware. Data generated by BODAS Software is BODAS Connect ready, i.e. it can be transferred to the BODAS Connect Apps for further processing with optimized data volume. In addition, relevant BODAS Software can be flashed "over the air" via BODAS Connect. One example: the drive software eDA.

 

Supplementing our controller and display program we can offer a wide range of tools for service and development. The portfolio includes not only software tools for parameterization and programming of controllers but also development accessories for diagnosis and simulation.


Updates also for BODAS tools in the phase-out program you will receive on request: info.bodas@boschrexroth.de

  • PC software for service and commissioning
  • Set parameters on BODAS controllers without any programming knowledge
  • Access to error memories and diagnosis information
  • Comfortable parametrization of BODAS standard solutions with guided commissioning
  • Easy optimization of machine parameters
  • A windows-based PC software for service and commissioning of Rexroth devices:
    – BODAS controllers RC/40-Family and
    – directional valves SB24EHS, SB34EHS and EHR-24EHS series 2x
  • Application area: Service repair shops, service technicians, R&D departments and manufacturing plants of OEMs and Bosch Rexroth AG as well as system integrators
  • Development environment for the programming of application software for BODAS controllers
  • Programming languages of the IEC61131-3 standard
  • Quick and efficient application software development
  • Integrated simulation and debugging functions
  • Optimal for adjustment development of ASopen and ASlib products
  • Programming interface for the development of application software for BODAS controllers
  • C-Application programming interface
  • Easy transfer of programs written in C to BODAS controllers
  • Incl. library with predefined controller functions
  • Configured for optimum actuation of the Rexroth hydraulic components


Subject to change, status 2020-01-28 16:05:49