×

Radial piston motor for chain drives

MCR-S


  • Compact solution especially for skid steer loaders
  • Frame size MCR4
  • Displacement 260 … 470 cm³
  • Maximum pressure up to 420 bar
  • Output torque up to 2900 Nm
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Addresses

Subject to change, status 2021-02-24 08:10:52