×

External gear pump High Performance

AZPF


  • Platform F
  • Fixed displacement
  • Size 4 … 28
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2020-08-14 18:07:21