×

Moulding machine casting


  • Production unit weight: 11 ... 441 lbs
  • Batch size: min. 20 boxes
  • High reproducibility thanks to modern molding plant
  • Fine-grained, homogeneous structure guarantees high mechanical material properties
  • CAD/CAM-fabricated modeling equipment
Features
Product description
Technical data
Addresses

Values in the US customary unit system are converted and rounded values. In case of doubt, only metric values are valid.
Subject to change, status 2020-05-29 08:05:47