×

Handheld nutrunner

CC-ErgoSpin


  • With power control for function-critical tightening processes in compliance with VDI/VDE 2862

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

CC-ErgoSpin nutrunners feature a current control and are suitable for function-critical tightening operations according to VDI/VDE2862. We supply various versions of these nutrunners in order to provide the right model for every application.

  • With power control for function-critical tightening processes in compliance with VDI/VDE 2862
  • Working range 2.4-25 Nm
  • Max. output drive speed: 1700 rpm
  • With power control for function-critical tightening processes in compliance with VDI/VDE 2862
  • Working range 6-100 Nm
  • Max. output drive speed: 1000 rpm
  • With power control for function-critical tightening processes in compliance with VDI/VDE 2862
  • Working range 2.4-146 Nm
  • Max. output drive speed: 1090 rpm


Subject to change, status 2019-10-15 16:18:41