×

Handheld nutrunner

ErgoSpin


  • For safety-critical tightening operations according to VDI/VDE 2862

To find CAD data please click the "Downloads" button on the lowest navigation level of the respective product group.

ErgoSpin handheld nutrunners are suitable for safety-critical tightening operations according to VDI/VDE 2862. We supply various versions of these nutrunners in order to provide the right model for every application.

From software version V2.500 on, the angle compensation function can be activated for all ErgoSpin hand-held nutrunners with an integrated measurement transducer.

  • For safety-critical tightening operations according to VDI/VDE 2862
  • Working range 1-35 Nm
  • Max. output drive speed: 1700 rpm
  • For safety-critical tightening operations according to VDI/VDE 2862
  • Working range 1-75 Nm
  • Max. output drive speed: 1000 rpm
  • For safety-critical tightening operations according to VDI/VDE 2862
  • Working range 1-220 Nm
  • Max. output drive speed: 1000 rpm
  • For safety-critical tightening operations according to VDI/VDE 2862
  • Working range 1-146 Nm
  • Max. output drive speed: 1700 rpm


Subject to change, status 2019-10-15 16:18:40