International
 

Mid-frequency transformers

Marginal Column
Content

We have enhanced our successful PSI 6000 inverter system with the medium frequency transformers. The carefully coordinated components deliver optimal power transfer and offer additional monitoring functions between the inverter and the transformer.

The result: greater profitability and higher precision for welding.

 
 
Mid-frequency transformers PSG 6130 PSG 6170 PSG 6250 PSG 6130.xx.RSTK
Power (kVA) (20 % ED) 130 170 250 130
Nominal direct potential (V) 9.5 9.5 14 9
Constant direct current (kA) 6,5 8 8 6.5
Coolant percolation (l/min) 6 8 8 6
Dimensions WxHxD (mm) 160x127x262 160x127x297 160x127x300 106x150x332
Weight (kg) 16 19 23 16.8